??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BFO 18V-LDD-MZG-23-2,0
HELP_VARIABLE
Company
Balluff
Description
Reflectors, Fibers, Optics
Bill of material
BALLUFF BFO 18V-LDD-MZG-23-2,0
VERF
Availability
Available
BC
Order code
BFO0049
TC
Artikelbezeichnung
BFO 18V-LDD-MZG-23-2,0
PX
Product view
45837_00
ICON
TECH
Tech. Details
Tech. Detail
TRAFFIC
Customs number
90011090
DESCRIPT
Description
Version = Ø 6, 90° optics, Use = for fiber optic base units BFB, Reference base unit = BFB M18M-011-P-S4, Fiber type material = Glass, Cable length L = 2 m, Material jacket = Stainless steel, Range = 200 mm, Ambient temperature = -20...250 °C, Active surface, fibers = Bundle Ø 2.1 mm, Active surface, fiber arrangement = Homogeneous bundle, IP rating = IP50
CAE
EPlan
Previews
Embedded user actions